Catalog No. : 1SL9085A00
Description: WIR DUCT 8/12 HAL FREE-40X80-GREY
UPC: 786209912824
Wiring Duct with Vertical Slots 8/12, Width 40mm, Height 80mm, Length 2m, Plastic, Halogen Free, Grey
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct |
Specifications
|
Material |
Thermoplastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1.57 in , 40 mm |
|
Depth |
3.15 in , 80 mm |
|
Length |
6.56 ft , 2 m |