text.skipToContent text.skipToNavigation

Catalog No. : 1SL9035A00

Description:  WIR DUCT 8/12 HAL FREE-40X30-GREY

UPC: 786209912299

Wiring Duct with Vertical Slots 8/12, Width 40mm, Height 30mm, Length 2m, Plastic, Halogen Free, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Dimensions

Width

1.57 in , 40 mm

Depth

1.18 in , 30 mm

Length

6.56 ft , 2 m

Compliance and Certifications

RoHS RoHS3 Compliant