text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT750-AL

Catalog No. : 1SFN126103R1000

Description:  TERM SHROUDS,AF580-750,EXTNDED

UPC: 7320500222140

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

5.1

Width (Inches)

8.3

Depth (Inches)

5.9

Product Type

Accessories

Dimensions

Weight (lb)

1.8