text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT750-AC

Catalog No. : 1SFN126101R1000

Description:  TERM COVERS,AF580-750,FLUSH

UPC: 7320500218020

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

5

Width (Inches)

8.3

Depth (Inches)

1.2

Product Type

Accessories

Dimensions

Weight (lb)

0.26