text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT460-AL

Catalog No. : 1SFN125703R1000

Description:  SHROUDS AF400/AF460 W/CBL LUGS

UPC: 7320500222133

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

5

Width (Inches)

7.3

Depth (Inches)

5.9

Product Type

Accessories

Dimensions

Weight (lb)

1.8