text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT370-30D

Catalog No. : 1SFN125406R1000

Description:  TERMINAL SHROUD LT370 30D

UPC: 7320500481530

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

5

Width (Inches)

5.5

Depth (Inches)

3.4

Product Type

Accessories

Dimensions

Weight (lb)

0.33