text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT370-30L

Catalog No. : 1SFN125403R1000

Description:  TERM.SHRD,AF265-370,W/ATK300

UPC: 7320500481516

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

4

Width (Inches)

5.5

Depth (Inches)

3.4

Product Type

Accessories

Dimensions

Weight (lb)

0.62