text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT370-30C

Catalog No. : 1SFN125401R1000

Description:  TERM.SHRD,AF265-370,W/BUS

UPC: 7320500494844

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

3.9

Width (Inches)

5.5

Depth (Inches)

1.2

Product Type

Accessories

Dimensions

Weight (lb)

0.08