text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT300-AC

Catalog No. : 1SFN125101R1000

Description:  TERMINAL SHROUD,A210-A300

UPC: 7320500203927

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

3.9

Width (Inches)

5.5

Depth (Inches)

1.2

Product Type

Accessories

Dimensions

Weight (lb)

0.19