text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT185-AL

Catalog No. : 1SFN124703R1000

Description:  TERM SHROUD,A145-185,COMPR.

UPC: 7320500203910

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

4

Width (Inches)

4.1

Depth (Inches)

2.8

Product Type

Accessories

Dimensions

Weight (lb)

0.48