text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT185-AC

Catalog No. : 1SFN124701R1000

Description:  TERMINAL SHROUD,A145-A185

UPC: 7320500203903

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

3.9

Width (Inches)

4.1

Depth (Inches)

1

Product Type

Accessories

Dimensions

Weight (lb)

0.11