text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT140-30L

Catalog No. : 1SFN124203R1000

Description:  TERM.SHRD,AF116-146

UPC: 7320500482339

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

3.1

Width (Inches)

3.6

Depth (Inches)

2.9

Product Type

Accessories

Dimensions

Weight (lb)

0.15