text.skipToContent text.skipToNavigation

Alternate Catalog No. : LX750

Catalog No. : 1SFN076110R1003

Description:  Terminal Extensions for PSTX720…PSTX840

UPC:

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Accessories

Height (Inches)

3.9

Width (Inches)

7.3

Depth (Inches)

2.8

Dimensions

Weight (lb)

1.9