text.skipToContent text.skipToNavigation

Alternate Catalog No. : LW460

Catalog No. : 1SFN075707R1000

Description:  AF400-AF460 TERM.ENLARGEMENTS

UPC: 7320500227213

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

4.9

Width (Inches)

8

Depth (Inches)

1.9

Product Type

Accessories

Dimensions

Weight (lb)

1.6