text.skipToContent text.skipToNavigation

Alternate Catalog No. : LX370

Catalog No. : 1SFN075410R1000

Description:  TERM.EXT,AF265-370

UPC: 7320500481240

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

3.7

Width (Inches)

5.5

Depth (Inches)

0.59

Product Type

Accessories

Dimensions

Weight (lb)

0.77