text.skipToContent text.skipToNavigation

Alternate Catalog No. : LW370

Catalog No. : 1SFN075407R1000

Description:  TERM.ENLRG,AF265-370

UPC: 7320500481264

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

6.5

Width (Inches)

5.1

Depth (Inches)

0.67

Product Type

Accessories

Dimensions

Weight (lb)

0.99