text.skipToContent text.skipToNavigation

Alternate Catalog No. : LW300

Catalog No. : 1SFN075107R1000

Description:  TERMINAL ENLGMNT.,A210-A300

UPC: 7320500203941

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

3.7

Width (Inches)

6.5

Depth (Inches)

0.59

Product Type

Accessories

Dimensions

Weight (lb)

0.75