text.skipToContent text.skipToNavigation

Alternate Catalog No. : LX205

Catalog No. : 1SFN074810R1000

Description:  TERMINAL EXTENSION AF190-AF205

UPC: 7320500481257

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

6.5

Width (Inches)

5.1

Depth (Inches)

0.67

Product Type

Accessories

Dimensions

Weight (lb)

0.77