text.skipToContent text.skipToNavigation

Alternate Catalog No. : LW205

Catalog No. : 1SFN074807R1000

Description:  TERM.ENLRG,AF190-205

UPC: 7320500481271

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

3

Width (Inches)

4.9

Depth (Inches)

0.59

Product Type

Accessories

Dimensions

Weight (lb)

0.57