text.skipToContent text.skipToNavigation

Alternate Catalog No. : LW110

Catalog No. : 1SFN074307R1000

Description:  TERMINAL ENLARGEMENT A95-A110

UPC: 7320500175088

Descriptors

Category

AF Contactors

Specifications

Height (Inches)

0.35

Width (Inches)

0.98

Depth (Inches)

1.9

Product Type

Accessories

Dimensions

Weight (lb)

0.15