text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF2050-30-11-70

Catalog No. : 1SFL707001R7011

Description:  AF2050 3P CONTR,100-250V AC/DC

UPC: 7320500359099

A 3-phase Contactor suitable for various applications such as Isolation, By-pass and Distribution application up to max 1000 V. Operated with wide control voltage range 100-250 V, AC/DC
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

3-Pole Contactor

Specifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC) 2100 A

Object Classification Code

Q

Terminal Type

Main Circuit: Bars

Rated Control Circuit Voltage

50 Hz /60 Hz DC Operation 100 ... 250 V

Number of Main Contacts NO

3

Number of Main Contacts NC

0

Maximum Operating Voltage UL/CSA

Main Circuit 600 V

Number of Auxiliary Contacts NO

1

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Close to Contactor for Storage -40 ... +70 °C
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 °C
Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 °C

Rated Operational Voltage

Main Circuit 1000 V

Number of Auxiliary Contacts NC

1

Maximum Operating Altitude Permissible

3000 m

Rated Operational Current AC-1

(1000 V) 40 °C 2050 A
(1000 V) 55 °C 1750 A
(1000 V) 70 °C 1500 A
(690 V) 40 °C 2050 A
(690 V) 55 °C 1750 A
(690 V) 70 °C 1500 A

Rated Operational Power AC-3

(1000 V) 630 KWT
(415 V) 630 KWT
(440 V) 710 KWT
(690 V) 1000 KWT

Conventional Free-air Thermal Current

acc. to IEC 60947-4-1, Open Contactors q = 40 °C 2050 A

Rated Frequency

Main Circuit 50Hz
Main Circuit 60 Hz

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 10000 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 2200 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 5500 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 12000 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 7500 A

Rated Operational Current AC-3

(220 / 230 / 240 V) 55 °C 1060 A
(380 / 400 V) 55 °C 1060 A
(415 V) 55 °C 1060 A
(440 V) 55 °C 1060 A
(500 V) 55 °C 970 A
(690 V) 55 °C 970 A

Rated Making Capacity AC-3 acc. to IEC 60947-4-1

10 x Ie AC-3

Maximum Electrical Switching Frequency

AC-1 60 cycles per hour

Rated Operational Current DC-5

(220 V) 3 Poles in Series, 40 °C 2050 A
(600 V) 3 Poles in Series, 40 °C 2050 A
(850 V) 3 Poles in Series, 40 °C 2050 A

Rated Insulation Voltage

acc. to UL/CSA 600 V
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

Maximum Breaking Capacity

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 12000 A

Mechanical Durability

0.5 million

Rated Operational Current DC-3

(220 V) 3 Poles in Series, 40 °C 2050 A
(600 V) 3 Poles in Series, 40 °C 2050 A
(850 V) 3 Poles in Series, 40 °C 2050 A

Coil Operating Limits

(acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)

Maximum Mechanical Switching Frequency

300 cycles per hour

Operate Time

Between Coil De-energization and NC Contact Closing 35 ... 55 ms
Between Coil De-energization and NO Contact Opening 35 ... 55 ms
Between Coil Energization and NC Contact Opening 50 ... 80 ms
Between Coil Energization and NO Contact Closing 50 ... 80 ms

Secondary Rated Impulse Withstand Voltage

Main Circuit 8 kV

Connecting Capacity Main Circuit

Bar 100 mm

Coil Consumption

Holding at Max. Rated Control Circuit Voltage 50 Hz 48 V - A
Holding at Max. Rated Control Circuit Voltage 60 Hz 48 V - A
Holding at Max. Rated Control Circuit Voltage DC 20.5 V - A
Pull-in at Max. Rated Control Circuit Voltage 50 Hz 2450 V - A
Pull-in at Max. Rated Control Circuit Voltage 60 Hz 2450 V - A
Pull-in at Max. Rated Control Circuit Voltage DC 2290 V - A

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00

Connecting Capacity Auxiliary Circuit

Flexible 2x0.75 ... 2.5 m²
Stranded 1 x 1 .... 4 m²

Classifications

ETIM 4

EC000066 - Magnet contactor, AC-switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

IDEA Granular Category Code (IGCC)

4755 >> Contactors

ETIM 5.0

EC000066 - Magnet contactor, AC-switching

Dimensions

Product Net Weight

33 kg

Product Net Depth / Length

244 mm

Product Net Width

438 mm

Product Net Height

392 mm

Package Information

Package Level 1 Width

555 mm

Package Level 1 Height

500 mm

Package Level 1 Depth / Length

365 mm

Package Level 1 EAN

7320500359099

Package Level 1 Units

box 1 piece

Package Level 1 Gross Weight

35 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900