text.skipToContent text.skipToNavigation

Alternate Catalog No. : GF1325-20-22-51

Catalog No. : 1SFL647731R5122

Description:  CTR,2P,1325A, 24-60VAC/DC

UPC: 7320500540947

Descriptors

Category

AF Contactors

Block Contactor Type

2-Pole Contactor

Specifications

Product Type

GF

General Use Rating UL/CSA

1500V DC 210 A

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz 24...60 V

Number of Main Contacts NO

2

Number of Main Contacts NC

0

Number of Auxiliary Contacts NO

2

Number of Auxiliary Contacts NC

2