text.skipToContent text.skipToNavigation

Alternate Catalog No. : GAF460-10-11-68

Catalog No. : 1SFL597025R6811

Description:  DC.CTR,IEC-700A,24-60VDC,1/1

UPC: 7320500383995

A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 24-60 V, DC
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

1-Pole Contactor

Specifications

Product Type

AF

General Use Rating UL/CSA

(1000 V DC) 650 A
(440 V DC) 650 A
(600 V DC) 650 A

Object Classification Code

Q

Terminal Type

Main Circuit: Bars

Rated Control Circuit Voltage

DC Operation 24 ... 60 V

Number of Main Contacts NO

1

Number of Main Contacts NC

0

Maximum Operating Voltage UL/CSA

Main Circuit 600 V

Number of Auxiliary Contacts NO

1

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Operation -40 ... +70 °C
Storage -40 ... +70 °C

Rated Operational Voltage

Main Circuit 1000 V

Number of Auxiliary Contacts NC

1

Maximum Operating Altitude Permissible

3000 m

Conventional Free-air Thermal Current

acc. to IEC 60947-4-1, Open Contactors q = 40 °C 700 A

Rated Insulation Voltage

acc. to UL/CSA 1000 V

Mechanical Durability

5 million

Coil Operating Limits

(acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)

Maximum Mechanical Switching Frequency

300 cycles per hour

Secondary Rated Impulse Withstand Voltage

Main Circuit 8 kV

Connecting Capacity Main Circuit

Bar 47 mm
Rigid Al-Cable 2x240 m²
Rigid Cu-Cable 240 m²

Coil Consumption

Holding at Max. Rated Control Circuit Voltage 50 Hz 12 V - A
Holding at Max. Rated Control Circuit Voltage 60 Hz 12 V - A
Holding at Max. Rated Control Circuit Voltage DC 4 W
Pull-in at Max. Rated Control Circuit Voltage 50 Hz 890 V - A
Pull-in at Max. Rated Control Circuit Voltage 60 Hz 890 V - A
Pull-in at Max. Rated Control Circuit Voltage DC 990 W

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00

Connecting Capacity Auxiliary Circuit

Flexible with Insulated Ferrule 1 x 0.75 ... 2.5 m²
Flexible 2x0.75 ... 2.5 m²
Stranded 2 x 1 .... 4 m²

Classifications

ETIM 4

EC002552 - Power contactor, DC switching

ETIM 6.0

EC002552 - Power contactor, DC switching

ETIM 7

EC002552 - Power contactor, DC switching

IDEA Granular Category Code (IGCC)

4755 >> Contactors

ETIM 5.0

EC002552 - Power contactor, DC switching

Dimensions

Product Net Weight

10.6 kg

Product Net Depth / Length

216 mm

Product Net Width

186 mm

Product Net Height

278 mm

Package Information

Package Level 1 Width

280 mm

Package Level 1 Height

310 mm

Package Level 1 Depth / Length

375 mm

Package Level 1 EAN

7320500383995

Package Level 1 Units

box 1 piece

Package Level 1 Gross Weight

12 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900