text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF265-30-00-12

Catalog No. : 1SFL547002R1200

Description:  CTR,3P,248A,48-130VAC/DC

UPC: 7320500482186

A 3-phase Contactor suitable for various applications such as Motor starting, Isolation, By-pass and Distribution application up to max 1000 V. Operated with wide control voltage range 48-130 V, 50/60 Hz and DC
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

3-Pole Contactor

Specifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC) 350 A

Object Classification Code

Q

Terminal Type

Main Circuit: Bars

Rated Control Circuit Voltage

50 Hz /60 Hz DC Operation 48 ... 130 V

Number of Main Contacts NO

3

Number of Main Contacts NC

0

Maximum Operating Voltage UL/CSA

Main Circuit 600 V

Number of Auxiliary Contacts NO

0

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Close to Contactor for Storage -40 ... +70 °C
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 °C
Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 °C

Rated Operational Voltage

Main Circuit 1000 V

Number of Auxiliary Contacts NC

0

Maximum Operating Altitude Permissible

3000 m

Rated Operational Current AC-1

(1000 V) 40 °C 350 A
(1000 V) 55 °C 300 A
(1000 V) 70 °C 240 A
(690 V) 40 °C 400 A
(690 V) 55 °C 350 A
(690 V) 70 °C 290 A

Rated Operational Power AC-3

(1000 V) 160 KWT
(220 / 230 / 240 V) 75 KWT
(380 / 400 V) 132 KWT
(415 V) 132 KWT
(440 V) 160 KWT
(500 V) 200 KWT
(690 V) 200 KWT

Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1

8 x Ie AC-3

Horsepower Rating UL/CSA

(200 V AC) Three Phase 75 hp
(208 V AC) Three Phase 75 hp
(220 ... 240 V AC) Three Phase 100 hp
(440 ... 480 V AC) Three Phase 200 hp
(550 ... 600 V AC) Three Phase 250 hp

Conventional Free-air Thermal Current

acc. to IEC 60947-4-1, Open Contactors q = 40 °C 400 A

Rated Frequency

Main Circuit 50Hz
Main Circuit 60 Hz

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 2120 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 400 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 865 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 2650 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 1224 A

Rated Operational Current AC-3

(1000 V) 55 °C 113 A
(220 / 230 / 240 V) 55 °C 265 A
(380 / 400 V) 55 °C 265 A
(415 V) 55 °C 265 A
(440 V) 55 °C 265 A
(500 V) 55 °C 250 A
(690 V) 55 °C 250 A

Rated Making Capacity AC-3 acc. to IEC 60947-4-1

10 x Ie AC-3

Rated Operational Current DC-1

(110 V) 2 Poles in Series, 40 °C 350 A
(220 V) 3 Poles in Series, 40 °C 350 A

Maximum Electrical Switching Frequency

AC-1 300 cycles per hour
AC-2 / AC-4 150 cycles per hour
AC-3 300 cycles per hour

Rated Operational Current DC-5

(110 V) 2 Poles in Series, 40 °C 350 A
(220 V) 3 Poles in Series, 40 °C 350 A

Short-Circuit Protective Devices

gG Type Fuses 500 A

Rated Insulation Voltage

acc. to UL/CSA 600 V
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

Maximum Breaking Capacity

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 3800 A
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 3300 A

Mechanical Durability

5 million

Rated Operational Current DC-3

(110 V) 2 Poles in Series, 40 °C 350 A
(220 V) 3 Poles in Series, 40 °C 350 A

Coil Operating Limits

(acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)

Maximum Mechanical Switching Frequency

300 cycles per hour

Operate Time

Between Coil De-energization and NO Contact Opening 37 ... 47 ms
Between Coil Energization and NO Contact Closing 25 ... 55 ms

Secondary Rated Impulse Withstand Voltage

Main Circuit 8 kV

Connecting Capacity Main Circuit

Flexible 2 x 70 ... 185 m²
Rigid Al-Cable 1 x 185 ... 240 m²
Rigid Cu-Cable 2 x 70 ... 185 m²

Coil Consumption

Holding at Max. Rated Control Circuit Voltage 50 Hz 17 V - A
Holding at Max. Rated Control Circuit Voltage 60 Hz 17 V - A
Holding at Max. Rated Control Circuit Voltage DC 2.5 W
Pull-in at Max. Rated Control Circuit Voltage 50 Hz 340 V - A
Pull-in at Max. Rated Control Circuit Voltage 60 Hz 340 V - A
Pull-in at Max. Rated Control Circuit Voltage DC 360 W

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00

Connecting Capacity Auxiliary Circuit

Flexible 2x0.75 ... 2.5 m²
Solid 1 x 1 ... 4 m²
Stranded 2 x 1 .... 4 m²

Screw Terminal Type

Main Circuit: Bars

Classifications

ETIM 4

EC000066 - Magnet contactor, AC-switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

IDEA Granular Category Code (IGCC)

4755 >> Contactors

ETIM 5.0

EC000066 - Magnet contactor, AC-switching

Dimensions

Product Net Weight

3.9 kg

Product Net Depth / Length

180 mm

Product Net Width

140 mm

Product Net Height

225 mm

Package Information

Package Level 1 Width

263 mm

Package Level 1 Height

289 mm

Package Level 1 Depth / Length

203 mm

Package Level 1 EAN

7320500482186

Package Level 1 Units

box 1 piece

Package Level 1 Gross Weight

4.6 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900