text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSCA-1

Catalog No. : 1SFA899314R1001

Description:  PSTX USB CABLE

UPC: 7320500512296

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Accessories

Height (Inches)

0

Width (Inches)

0

Depth (Inches)

0

Dimensions

Weight (lb)

0.12