text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB-ETHERNET-IP-2

Catalog No. : 1SFA899300R1006

Description:  PSTX ANYBUS, ETHERNET IP, 2 PORT

UPC: 7320500505397

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Accessories

Height (Inches)

3.5

Width (Inches)

0.88

Depth (Inches)

4.1

Dimensions

Weight (lb)

0.10