text.skipToContent text.skipToNavigation

Alternate Catalog No. : LXR370

Catalog No. : 1SFA899222R1003

Description:  TERMINAL EXTENSION RETROFIT KIT

UPC: 7320500515099

Descriptors

Category

Softstarter - Open (PSE)

Specifications

Product Type

Accessories

Height (Inches)

4.6

Width (Inches)

5.5

Depth (Inches)

0

Dimensions

Weight (lb)

0.99