text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX720-690-70

Catalog No. : 1SFA898218R7000

Description:  PSTX720, 690V, 100-250VAC

UPC: 7320500510407

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-690 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

720

Normal Duty: Motor Power (HP) at 208V

250

Normal Duty: Motor Power (HP) at 230V

300

Normal Duty: Motor Power (HP) at 460V

600

Normal Duty: Motor Power (HP) at 575V

700

Heavy Duty: Output Current (A)

590

Heavy Duty: Motor Power (HP) at 208V

200

Heavy Duty: Motor Power (HP) at 230V

200

Heavy Duty: Motor Power (HP) at 460V

500

Heavy Duty: Motor Power (HP) at 575V

600

Power Dissipation In Watts

78

Height (Inches)

19.3

Width (Inches)

17.1

Depth (Inches)

14.5

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

101.8

Heightmm

490

Width (mm)

435

Depth (mm)

369

Weight (kg)

46.2