text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX570-690-70

Catalog No. : 1SFA898217R7000

Description:  PSTX570, 690V, 100-250VAC

UPC: 7320500508978

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-690 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

590

Normal Duty: Motor Power (HP) at 208V

200

Normal Duty: Motor Power (HP) at 230V

200

Normal Duty: Motor Power (HP) at 460V

500

Normal Duty: Motor Power (HP) at 575V

600

Heavy Duty: Output Current (A)

280

Heavy Duty: Motor Power (HP) at 208V

150

Heavy Duty: Motor Power (HP) at 230V

200

Heavy Duty: Motor Power (HP) at 460V

400

Heavy Duty: Motor Power (HP) at 575V

500

Power Dissipation In Watts

146

Height (Inches)

19.4

Width (Inches)

14.2

Depth (Inches)

11.1

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

55.1

Heightmm

493

Width (mm)

361

Depth (mm)

282.1

Weight (kg)

25