text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX300-690-70

Catalog No. : 1SFA898214R7000

Description:  PSTX300, 690V, 100-250VAC

UPC: 7320500501481

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-690 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

302

Normal Duty: Motor Power (HP) at 208V

100

Normal Duty: Motor Power (HP) at 230V

100

Normal Duty: Motor Power (HP) at 460V

250

Normal Duty: Motor Power (HP) at 575V

300

Heavy Duty: Output Current (A)

248

Heavy Duty: Motor Power (HP) at 208V

75

Heavy Duty: Motor Power (HP) at 230V

100

Heavy Duty: Motor Power (HP) at 460V

200

Heavy Duty: Motor Power (HP) at 575V

250

Power Dissipation In Watts

97

Height (Inches)

18.5

Width (Inches)

10.2

Depth (Inches)

10.9

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

28.0

Heightmm

470

Width (mm)

258

Depth (mm)

279.1

Weight (kg)

12.7