text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX142-690-70

Catalog No. : 1SFA898210R7000

Description:  PSTX142, 690V, 100-250VAC

UPC: 7320500501450

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-690 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

130

Normal Duty: Motor Power (HP) at 208V

4

Normal Duty: Motor Power (HP) at 230V

50

Normal Duty: Motor Power (HP) at 460V

100

Normal Duty: Motor Power (HP) at 575V

125

Heavy Duty: Output Current (A)

104

Heavy Duty: Motor Power (HP) at 208V

30

Heavy Duty: Motor Power (HP) at 230V

40

Heavy Duty: Motor Power (HP) at 460V

75

Heavy Duty: Motor Power (HP) at 575V

100

Power Dissipation In Watts

18

Height (Inches)

14.8

Width (Inches)

7.8

Depth (Inches)

9.3

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

21.2

Heightmm

377

Width (mm)

199

Depth (mm)

238.3

Weight (kg)

9.6