text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX105-690-70

Catalog No. : 1SFA898209R7000

Description:  PSTX105, 690V, 100-250VAC

UPC: 7320500501344

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-690 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

104

Normal Duty: Motor Power (HP) at 208V

30

Normal Duty: Motor Power (HP) at 230V

40

Normal Duty: Motor Power (HP) at 460V

75

Normal Duty: Motor Power (HP) at 575V

100

Heavy Duty: Output Current (A)

80

Heavy Duty: Motor Power (HP) at 208V

25

Heavy Duty: Motor Power (HP) at 230V

30

Heavy Duty: Motor Power (HP) at 460V

60

Heavy Duty: Motor Power (HP) at 575V

75

Power Dissipation In Watts

10

Height (Inches)

12.4

Width (Inches)

5.9

Depth (Inches)

7.7

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

13.4

Heightmm

314

Width (mm)

150

Depth (mm)

197.5

Weight (kg)

6.1