text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX1250-600-70

Catalog No. : 1SFA898121R7000

Description:  PSTX1250, 600V, 100-250VAC

UPC: 7320500510469

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

1250

Normal Duty: Motor Power (HP) at 208V

400

Normal Duty: Motor Power (HP) at 230V

500

Normal Duty: Motor Power (HP) at 460V

1000

Normal Duty: Motor Power (HP) at 575V

1200

Heavy Duty: Output Current (A)

1062

Heavy Duty: Motor Power (HP) at 208V

400

Heavy Duty: Motor Power (HP) at 230V

450

Heavy Duty: Motor Power (HP) at 460V

900

Heavy Duty: Motor Power (HP) at 575V

1000

Power Dissipation In Watts

234

Height (Inches)

22.2

Width (Inches)

17.1

Depth (Inches)

14.4

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

142.6

Heightmm

565

Width (mm)

435

Depth (mm)

366.5

Weight (kg)

64.2