text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX1050-600-70

Catalog No. : 1SFA898120R7000

Description:  PSTX1050, 600V, 100-250VAC

UPC: 7320500510445

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

1062

Normal Duty: Motor Power (HP) at 208V

400

Normal Duty: Motor Power (HP) at 230V

450

Normal Duty: Motor Power (HP) at 460V

900

Normal Duty: Motor Power (HP) at 575V

1000

Heavy Duty: Output Current (A)

840

Heavy Duty: Motor Power (HP) at 208V

300

Heavy Duty: Motor Power (HP) at 230V

350

Heavy Duty: Motor Power (HP) at 460V

700

Heavy Duty: Motor Power (HP) at 575V

800

Power Dissipation In Watts

165

Height (Inches)

20.2

Width (Inches)

17.1

Depth (Inches)

14.5

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

141.5

Heightmm

515

Width (mm)

435

Depth (mm)

369

Weight (kg)

64.2