text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX570-600-70

n° de catalogue : 1SFA898117R7000

Description:  PSTX570, 600V, 100-250VAC

UPC: 7320500508992

Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/softstarters-new

Descripteurs

Catégorie

Softstarter - Open (PSTX)

Spécifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

590

Normal Duty: Motor Power (HP) at 208V

200

Normal Duty: Motor Power (HP) at 230V

200

Normal Duty: Motor Power (HP) at 460V

500

Normal Duty: Motor Power (HP) at 575V

60

Heavy Duty: Output Current (A)

280

Heavy Duty: Motor Power (HP) at 208V

150

Heavy Duty: Motor Power (HP) at 230V

200

Heavy Duty: Motor Power (HP) at 460V

400

Heavy Duty: Motor Power (HP) at 575V

500

Power Dissipation In Watts

146

Height (Inches)

19.4

Width (Inches)

14.2

Depth (Inches)

11.1

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

55.1

Heightmm

493

Width (mm)

361

Depth (mm)

282.1

Weight (kg)

25