text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX170-600-70

Catalog No. : 1SFA898111R7000

Description:  PSTX170, 600V, 100-250VAC

UPC: 7320500501436

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

169

Normal Duty: Motor Power (HP) at 208V

50

Normal Duty: Motor Power (HP) at 230V

60

Normal Duty: Motor Power (HP) at 460V

125

Normal Duty: Motor Power (HP) at 575V

150

Heavy Duty: Output Current (A)

130

Heavy Duty: Motor Power (HP) at 208V

40

Heavy Duty: Motor Power (HP) at 230V

50

Heavy Duty: Motor Power (HP) at 460V

100

Heavy Duty: Motor Power (HP) at 575V

125

Power Dissipation In Watts

26

Height (Inches)

14.8

Width (Inches)

7.8

Depth (Inches)

9.3

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

21.2

Heightmm

377

Width (mm)

199

Depth (mm)

238.3

Weight (kg)

9.6