text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSECA

Catalog No. : 1SFA897201R1001

Description:  PSE SERVICE CABLE

UPC: 7320500409961

Descriptors

Category

Softstarter - Open (PSE)

Specifications

Product Type

Accessories

Height (Inches)

0

Width (Inches)

0

Depth (Inches)

0

Dimensions

Weight (lb)

0.31