text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSE170-600-70

Catalog No. : 1SFA897111R7000

Description:  SOFTSTARTER

UPC: 7320500400692

PSR softstarter - The compact range
The PSR softstarter range is a simple yet reliable starting solution that utilizes only the most basic of soft starting features: soft start and stop. It performs well in applications requiring many starts per hour and is perfect for installations where you need to save space.

Main benefits

* Small and compact starting solution
* Can perform many starts per hour
* Reduce energy loss at full speed with built-in bypass.

Main features
* Rated operational current: 3 to 105 A
* Operational voltage: 208–600 V AC
* Control supply voltage: 24 V AC/DC or 100–240 V AC.
View More View Less

Descriptors

Category

Softstarter - Open (PSE)

Specifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

100-240 V

Normat Duty: Output Current (A)

169

Normal Duty: Motor Power (HP) at 208V

60

Normal Duty: Motor Power (HP) at 230V

60

Normal Duty: Motor Power (HP) at 460V

125

Normal Duty: Motor Power (HP) at 575V

150

Heavy Duty: Output Current (A)

130

Heavy Duty: Motor Power (HP) at 208V

40

Heavy Duty: Motor Power (HP) at 230V

50

Heavy Duty: Motor Power (HP) at 460V

100

Heavy Duty: Motor Power (HP) at 575V

125

Power Dissipation In Watts

17.6

Height (Inches)

11.6

Width (Inches)

5.1

Depth (Inches)

8.6

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

9.3

Heightmm

295

Width (mm)

130

Depth (mm)

219.5

Weight (kg)

4.2