text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSEEK

Catalog No. : 1SFA897100R1001

Description:  PSE ELECTRONIC REMOTE KEYPAD

UPC: 7320500408292

Descriptors

Category

Softstarter - Open (PSE)

Specifications

Product Type

Accessories

Height (Inches)

4.5

Width (Inches)

3.5

Depth (Inches)

1.1

Dimensions

Weight (lb)

0.70