text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSR30-MS132

Catalog No. : 1SFA896212R1001

Description:  CLOSE COUPLER MS132 PSR30

UPC: 7320500382561

Descriptors

Category

Softstarter - Open (PSR)

Specifications

Product Type

Accessories

Height (Inches)

0.50

Width (Inches)

1.8

Depth (Inches)

1

Dimensions

Weight (lb)

0.09