text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSR16-MS116

Catalog No. : 1SFA896211R1001

Description:  CLOSE COUPLER MS116 PSR16

UPC: 7320500317624

Descriptors

Category

Softstarter - Open (PSR)

Specifications

Product Type

Accessories

Height (Inches)

0.50

Width (Inches)

1.8

Depth (Inches)

1

Dimensions

Weight (lb)

0.05