text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSR25-600-70

n° de catalogue : 1SFA896108R7000

Description:  PSR SSTR,600V/240VAC,24.2A

UPC: 7320500338285

PSR softstarter - The compact range
The PSR softstarter range is a simple yet reliable starting solution that utilizes only the most basic of soft starting features: soft start and stop. It performs well in applications requiring many starts per hour and is perfect for installations where you need to save space.

Main benefits

* Small and compact starting solution
* Can perform many starts per hour
* Reduce energy loss at full speed with built-in bypass.

Main features
* Rated operational current: 3 to 105 A
* Operational voltage: 208–600 V AC
* Control supply voltage: 24 V AC/DC or 100–240 V AC.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/softstarters-new

Descripteurs

Catégorie

Softstarter - Open (PSR)

Spécifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

100-240 V

Normat Duty: Output Current (A)

24.2

Normal Duty: Motor Power (HP) at 460V

15

Power Dissipation In Watts

25

Height (Inches)

6.3

Width (Inches)

1.8

Depth (Inches)

5.0

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

1.4

Heightmm

160

Width (mm)

45

Depth (mm)

128

Weight (kg)

0.60