text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSR9-600-11

Catalog No. : 1SFA896105R1100

Description:  PSR SSTR,600V/24V AC/DC,9A

UPC: 7320500477168

PSR softstarter - The compact range
The PSR softstarter range is a simple yet reliable starting solution that utilizes only the most basic of soft starting features: soft start and stop. It performs well in applications requiring many starts per hour and is perfect for installations where you need to save space.

Main benefits

* Small and compact starting solution
* Can perform many starts per hour
* Reduce energy loss at full speed with built-in bypass.

Main features
* Rated operational current: 3 to 105 A
* Operational voltage: 208–600 V AC
* Control supply voltage: 24 V AC/DC or 100–240 V AC.
View More View Less

Descriptors

Category

Softstarter - Open (PSR)

Specifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

24Vac/dc

Normat Duty: Output Current (A)

9

Normal Duty: Motor Power (HP) at 460V

5

Power Dissipation In Watts

6.5

Height (Inches)

5.5

Width (Inches)

1.8

Depth (Inches)

4.5

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

0.99

Heightmm

140

Width (mm)

45

Depth (mm)

113.5

Weight (kg)

0.45