text.skipToContent text.skipToNavigation

Alternate Catalog No. : CE4K1-10B-11

Catalog No. : 1SFA619552R1076

Description:  40MM ESTOP BLK KEY 1NO 1NC

UPC: 7320500355978

Compact Machine Stop - Key release - 40mm Mushroom - Black - Non-illuminated- 1NO+1NC
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

CE4K1

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Black