text.skipToContent text.skipToNavigation

Alternate Catalog No. : CE4K1-10R-11

Catalog No. : 1SFA619552R1071

Description:  40MM KEY REL RED 1NO 1NC

UPC: 7320500308837

Compact Emergency Stop - Key release - Mushroom 40mm - Red - Non-illuminated - Black plastic - 1NO+1NC
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

CE4K1

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Red