text.skipToContent text.skipToNavigation

Alternate Catalog No. : CE4P-10R-02

Catalog No. : 1SFA619551R1051

Description:  40MM PU-REL RED, 2 NC

UPC: 7320500260807

Compact Emergency Stop - Pull release - Mushroom 40mm - Red - Non-illuminated - Black plastic - 2NC
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

CE4P

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Red