text.skipToContent text.skipToNavigation

Alternate Catalog No. : CE4T-10B-11

Catalog No. : 1SFA619550R1076

Description:  40MM ESTOP BLK TWIST REL 1-1

UPC: 7320500260845

Compact Machine Stop - Twistrelease - 40mm Mushroom - Black - Non-illuminated - 1NO+1NC
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

CE4T

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Black