Alternate Catalog No. : CE4T-10R-11
Catalog No. : 1SFA619550R1071
Description: 40MM TW-REL RED, 1 NO & 1 NC
UPC: 7320500260838
Compact Emergency Stop - Twist release - Mushroom 40mm - Red - Non-illuminated - Black plastic - 1NO+1NC
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
|
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
|
Product Class |
Operator and Pilot Lights |
|
Product Main Type |
CE4T |
|
Actuator Type |
Mushroom 40 mm |
|
Illumination |
Non-illuminated |
|
Color |
Red |