text.skipToContent text.skipToNavigation

Alternate Catalog No. : CE4T-10R-02

Catalog No. : 1SFA619550R1051

Description:  40MM TW-REL, RED, 2 NC, PUSHBUTTON

UPC: 7320500260777

Compact Emergency Stop - Twist release - Mushroom 40mm - Red - Non-illuminated - Black plastic - 2NC
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

CE4T

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Red