text.skipToContent text.skipToNavigation

Alternate Catalog No. : CE4T-10R-01

Catalog No. : 1SFA619550R1041

Description:  40MM TW-REL RED, 1 NC

UPC: 7320500260715

Compact Emergency Stop - Twist release - Mushroom 40mm - Red - Non-illuminated - Black plastic - 1NC
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

CE4T

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Red